??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES_Q40ZU-PFC15B-S04G-D12
HELP_VARIABLE
Company
Balluff
Description
Safety switches and safety sensors
Bill of material
BALLUFF BES_Q40ZU-PFC15B-S04G-D12
VERF
Availability
no more available
BC
Order code
BES057A
TC
Product identifier
BES Q40ZU-PFC15B-S04G-D12
PX
Product view
55808_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.308 Kg
TRAFFIC
Customs number
90314990
WEBINC
Product group
Inductive safety sensors
DESCRIPT
Description
Performance Level = e, Safety category (EN ISO 13849-1) = 3, SIL (IEC 61508) = 3, SIL CL (EN 62061) = 3, Response time max. = 200 ms, Approval/Conformity = CE, cULus, Safety, WEEE, Operating principle = non-contact (inductive), Approach direction = any to sensing surface, Assured operating distance Sao = 15 mm, Assured switch off distance Sar = 30 mm, Connection = M12x1-Male, 4-pin, A-coded, Switching output = 2x PNP OSSD, Installation = Flush on one side, Dimension = 40 x 40 x 66 mm, Ambient temperature = -25...70 °C, for service life ≤ 10 years 10…40 °C, for service life ≤ 20 years, IP rating = IP67, Housing material = Die-cast zinc
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.